Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STAINLESS STEEL | STAINLESS STEE |
| Remarks | 0.25" | 0.25" |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 6,604 mm | |
| Washer, Outside Diameter | 12,700 mm | |
| Washer, Thickness | 0,810 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |