Product specifications
Characteristic | Value |
|---|---|
| Characteristic | COTTER |
| Material | Steel |
| Pin, Diameter | 1,5240 mm |
| Pin, Length | 12,7000 mm |
| Pin, Tolerance Class | N/A |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |