WASH,#4,EXTLK,.120X.250X.016,ST,ZN
K04410
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K04410
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | S | Steel |
| Remarks | #4 | #4 |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 3,048 mm | |
| Washer, Outside Diameter | 6,350 mm | |
| Washer, Thickness | 0,410 mm | |
| Washer, Type | EXTERNAL TOOTH | EXTERNAL TOOTH |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |