Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | mm |
| Characteristic | N/A |
| Material | Steel |
| Remarks | N/A |
| Retainer Application | EXTERNAL |
| Ring, Thickness | mm |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |