RES,392K,1/4W,1%,SM,1206
K06032
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K06032
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINC DICHROMATE |
| Material | Steel |
| Remarks | #10 |
| Standard | N/A |
| Standard Class Level | N/A |
| Washer, Inside Diameter | mm |
| Washer, Outside Diameter | mm |
| Washer, Thickness | mm |
| Washer, Type | SPLIT LOCK |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |