SCR,8-32,.12,RD,SLOT,ST,ZN
K06209
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K06209
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | Steel | |
| Remarks | N/A | |
| Screw, Drive Type | SLOTTED | SLOTTED |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | N/A | |
| Screw, Length | 3,1750 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 8-32 | 8-32 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |