Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | S | Steel |
| Remarks | N/A | |
| Screw, Drive Type | SLOTTED | SLOTTED |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | FILISTER HEAD | FILISTER HEAD |
| Screw, Hex Width | N/A | |
| Screw, Length | 55,0000 | mm |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 10-32 | 10-32 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |