SETSCR,8-32,.12,CUP,IHEX,ST,ZN
K06232
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K06232
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | Steel | |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 3,1750 mm | |
| Screw, Point Type | CUP POINT | CUP POINT |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 8-32 | 8-32 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |