Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | STAINLESS STEE |
| Remarks | N/A |
| Screw, Drive Type | SLOTTED |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | ROUND HEAD |
| Screw, Hex Width | N/A |
| Screw, Length | 12,7000 mm |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 6-32 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |