Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL | STEEL |
| Nut, Height | 5,156 mm | |
| Nut, Hex Width | 14,275 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | HEAVY HEXAGON | HEAVY HEXAGON |
| Remarks | N/A | |
| Size/Dimensions | L3XW6.2XH1.8 CM | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.312-32 | 0.312-32 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |