Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material, O-Ring | N/A |
| Material, Plug | STEEL |
| O-Ring, Assembled | NO |
| Plug, Drive Type | MANDREL EXPANSION |
| Plug, Head Diameter | mm |
| Plug, Head Height | N/A |
| Plug, Head Type | N/A |
| Plug, Hex Width | N/A |
| Plug, Length | N/A |
| Remarks | EXP PLUG |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | N/A |
| Thread, Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |