Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | Nylon |
| Remarks | #10 INSULATING |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
| Washer, Inside Diameter | 4,826 mm |
| Washer, Outside Diameter | 15,748 mm |
| Washer, Thickness | 0,760 mm |
| Washer, Type | SHOULDER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |