Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Contact Configuration | 2P2T | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | PAN_MECH_ENG_DS.PDF | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | RELAY/DS2E-M | |
| Rated, Current | 2 | 2 |
| Remarks | N/A | |
| Schematic device name | RELAY_2P2T_PC | |
| Schematic symbol name | RELAY_2P2T_PC | |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |