Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINC |
| Material | STEEL |
| Remarks | N/A |
| Screw, Drive Type | TORX |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | PAN HEAD |
| Screw, Hex Width | N/A |
| Screw, Length | mm |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 4-20 |
| Thread, Type | PLASTITE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |