RPAK,560,7BUS,2%,TP,SIP8
K10859
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K10859
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Array_Configuration | 7BUS | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | Not for production use | |
| PCB Assembly Technology | TP | |
| PCB layout decal | SIP8 | |
| Power rating in watts | N/A | |
| Remarks | N/A | |
| Resistance Value in Ohms | 402000,000 | Ohm |
| Schematic device name | RPAK7BUS8SIP | |
| Schematic symbol name | RPAK7BUS8SIP | |
| Size/Dimensions | 0.001 | |
| Tolerance percentage | 1,00 | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |