Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC PLATE | ZINC PLATE |
| Material | CRS | CRS |
| Remarks | N/A | |
| Ring Type | SHIM | SHIM |
| Ring, Inside Diameter | 17,53 mm | |
| Ring, Outside Diameter | 20,80 mm | |
| Ring, Thickness | 1,14 mm | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |