HSINK,STD,FINNED,1XTO220
K14304
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K14304
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | N/A |
| Is this a Dx part | NO |
| Material | Aluminum |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | N/A |
| PCB layout decal | N/A |
| Remarks | N/A |
| RoHS compliant | N/A |
| RoHS Compliant | N/A |
| Schematic device name | HEATSINK |
| Schematic symbol name | MISCTABLE |
| Size | N/A |
| Thermal resistance | N/A |
| Type | TO-220 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |