Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | INFINEON_SMBTA56_MMBTA56.PDF |
| Part risk | Not recommended for future use |
| PCB Assembly Technology | SM |
| PCB layout decal | SOT-23 |
| Pin mapping | B,E,C |
| Rated, Current | 0.5 |
| Remarks | N/A |
| Schematic device name | MMBTA56LTI |
| Schematic symbol name | XSTR_PNP |
| Temperature Range | N/A |
| Type | PNP |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |