RPAK,10K,8ISO,2%,SM,SO16RP-product-details

RPAK,10K,8ISO,2%,SM,SO16RP

K15084


Tools

Product specifications

Characteristic
Value
Description
Array_Configuration8ISO
Component height in mm27,00mm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalSO16RP
Power rating in wattsN/A
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device nameRPAK8ISO16IC
Schematic symbol nameRPAK8ISO16IC
Size/Dimensions0.001
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm