Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Nylon | |
| Remarks | #4 INSULATING | #4 INSULATING |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 2,794 mm | |
| Washer, Outside Diameter | 5,842 mm | |
| Washer, Thickness | 1,190 mm | |
| Washer, Type | SHOULDER | SHOULDER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |