SETSCR,M8X1.25,45LG,IHEX,FLATPT,ST,BO
K16871
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K16871
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | BLACK OXIDE |
| Material | STEEL |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXAGON |
| Screw, Length | mm |
| Screw, Point Type | FLAT POINT |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M8X1.25 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |