Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
Part risk | Not recommended for future use |
PCB Assembly Technology | SM |
PCB layout decal | SOT-23 |
Pin mapping | NC,A,C |
Rated, Current | 0.2 |
Remarks | N/A |
Schematic device name | DIO_SCH |
Schematic symbol name | DIO_GEN_NC |
Temperature Range | N/A |
TYPE | HS SWITCH |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |