SPRING-100,4-20 MA KVE
K18058
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | CHROME SILICON |
| Number of active Coils | 3,42 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 13,9700 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 21,5100 mm |
| Spring, Outside Diameter | N/A |
| Spring, Rate | 12,049 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0300 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |