Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | N/A |
Description | N/A |
Is this a Dx part | N/A |
MFG 1 Datasheet | N/A |
Part risk | N/A |
PCB layout decal | N/A |
Remarks | N/A |
RoHS compliant | N/A |
RoHS Compliant | N/A |
Schematic device name | N/A |
Schematic symbol name | N/A |
TYPE | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |