Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N/A | |
| Nut, Height | N/A | |
| Nut, Hex Width | N/A | |
| Nut, Square Width | N/A | |
| Nut, Type | CLINCH PRESS | CLINCH PRESS |
| Remarks | PEM-KFS-632 | PEM-KFS-632 |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 6-32 | 6-32 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |