SWITCH,1P1T,MERCURY TILT,1A,CM,PD3002-2
K19565
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K19565
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Contact Configuration | 1P1T |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | CM |
| PCB layout decal | N/A |
| Pin mapping | N/A |
| Rated, Current | 1 |
| Remarks | N/A |
| RoHS compliant | N/A |
| Schematic device name | PD3002-2 |
| Schematic symbol name | N/A |
| Type of switch | MERCURY TILT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |