Product specifications
Characteristic | Value | Description |
|---|---|---|
| Capacitance value in farads | 0,0000001000000 | F |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | FILTER/NFM61 | |
| Rated, Current | N/A | |
| Remarks | N/A | |
| Schematic device name | FIL_EMI_SMTA | |
| Schematic symbol name | FIL_EMI_SMTA | |
| TYPE | FDTH |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |