PIN,SLIDER BLOCK
K19821
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K19821
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | SPECIAL | SPECIAL |
| Material | STEEL | STEEL |
| Pin, Diameter | 6,0000 mm | |
| Pin, Length | 24,9000 mm | |
| Pin, Tolerance Class | N/A | |
| Remarks | N/A | |
| Size/Dimensions | L6XW9.6XH2.8 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |