PIN,FEEDBACK,130-SHORT
K19823
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K19823
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | SPECIAL | SPECIAL |
| Material | Steel | |
| Pin, Diameter | 6,3500 mm | |
| Pin, Length | 32,5120 mm | |
| Pin, Tolerance Class | N/A | |
| Remarks | N/A | |
| Size/Dimensions | L0.6XW0.6XH3.3 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |