SPRING-100,8-16.5 BAR
K20273
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | CHROME SILICON |
| Number of active Coils | 12,20 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 13,1800 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 67,1300 mm |
| Spring, Outside Diameter | N/A |
| Spring, Rate | 16,672 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,0600 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |