Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | CHROME SILICONE | CHROME SILICON |
| Number of active Coils | 10,80 PC | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Spring, Inside Diameter | 13,0600 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 63,9600 mm | |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 23,590 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,2500 mm | |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |