Product specifications
Characteristic  | Value  | 
|---|---|
| Alternate PCB layout decals | N/A | 
| Component height in mm | N/A | 
| Description | N/A | 
| Is this a Dx part | N/A | 
| MFG 1 Datasheet | N/A | 
| Part risk | N/A | 
| PCB layout decal | N/A | 
| Remarks | N/A | 
| Schematic device name | N/A | 
| Schematic symbol name | N/A | 
| TYPE | N/A | 
General specifications
Characteristic  | Value  | 
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |