RES,732,1/4W,1%,SM,1206-product-details

RES,732,1/4W,1%,SM,1206

K22040


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mm27,00mm
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalRES3216RES3216
Peak solder temperatureN/A
Power rating in watts0,062W
RemarksN/A
Resistance Value in Ohms402000,000Ohm
Schematic device nameRESRES
Schematic symbol nameRESRES
Temperature RangeN/A
Terminal finishN/A
Tolerance percentage1,00%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm