Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 8,25 mm | |
| Contact Configuration | 2P2T | 2P2T |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | RELAY/TX2SA | RELAY/TX2SA |
| Rated, Current | 2 | 2 |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | RELAY_2P2T_SMT | RELAY_2P2T_SMT |
| Schematic symbol name | RELAY_2P2T_SMT | RELAY_2P2T_SMT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |