SCR,M6X1,16MM,HEX,EXT-HEX,ST,ZN
K25890
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K25890
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINC |
| Material | Steel |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | HEXAGON CAP H |
| Screw, Hex Width | N/A |
| Screw, Length | 16,0000 mm |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M6X1 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |