Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | CHROME SILICONE | CHROME SILICON |
| Number of active Coils | 3,35 PC | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Spring, Inside Diameter | 16,5100 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 24,3300 mm | |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 7,565 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0300 mm | |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |