Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| Material | N/A |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | HEATSINK_K26901 |
| Remarks | N/A |
| Schematic device name | K26901 |
| Schematic symbol name | MISCTABLE |
| Size | N/A |
| Thermal resistance | N/A |
| Type | D2PAK |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |