Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Number of pins | 10 | 10 |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | TSTRIP_10P_K01770 | |
| Remarks | N/A | |
| Schematic device name | TSTRIP_10P | |
| Schematic symbol name | TSTRIP_10P | |
| Terminal_Size | 4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |