CONN,J,24P,R,TP,DEUTSCH,DRC23-24PB-product-details

CONN,J,24P,R,TP,DEUTSCH,DRC23-24PB

K29245


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mm27,00mm
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Number of pins2424
Part riskN/A
PCB Assembly TechnologyN/A
PCB layout decalCONN_24P_DRC23-24
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device nameJACK24
Schematic symbol nameJACK24
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm