Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Contact Configuration | 1P1T |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | RELAY/K29837 |
| Rated, Current | 4 |
| Remarks | N/A |
| Schematic device name | SSRELAY_1P1T |
| Schematic symbol name | SSRELAY_1P1T |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |