Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 50 DURO NITRIL |
| O-Ring, Cross Section | 1,6002 mm |
| O-Ring, Inside Diameter | 20,6502 mm |
| Remarks | N/A |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
