SPACER,RD,AL,.620 OD,.386 ID,.125-product-details

SPACER,RD,AL,.620 OD,.386 ID,.125

K30249


Tools

Product specifications

Characteristic
Value
Description
CharacteristicN/A
MaterialALUMINUMALUMINUM
RemarksN/A
Size/Dimensions0.001
Spacer Hex width in mmN/A
Spacer inside diameter in mm3,100mm
Spacer length in mm6,000mm
Spacer outside diameter in mm19,050mm
Thread, SizeN/A
Type of spacerROUND

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm