RELAY,4P2T,12V,3A,CM
K30386
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Component height in mm | mm |
Contact Configuration | 4P2T |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | CM |
PCB layout decal | N/A |
Part risk | N/A |
Rated, Current | 3 |
Remarks | N/A |
Schematic device name | RELAY_4P2T_KHA |
Schematic symbol name | RELAY_4P2T_KHA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |