SWITCH,1P1T,PB,.5A,CM,D413-B8AA
K32139
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Component height in mm | mm |
Contact Configuration | 1P1T |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | CM |
PCB layout decal | N/A |
Part risk | Not recommended for future use |
Pin mapping | N/A |
Rated, Current | 0.5 |
Remarks | N/A |
RoHS compliant | Compliant |
Schematic device name | D413-B8AA |
Schematic symbol name | SW_PUSHBUTTON |
Type of switch | PB |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |