O-RING.070X.675 HNBR,70 DURO
K32480
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K32480
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 70 DURO HNBR | 70 DURO HNBR |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 17,1450 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |