SWITCH,1P10T,ROT,6A,TP,ME00L1NCQD
K32898
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K32898
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Contact Configuration | 1P10T | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | SWITCH_K32898 | |
| Pin mapping | 1,2,3,4,5,6,7,8,9,10,A | |
| Rated, Current | 6 | |
| Remarks | N/A | |
| Schematic device name | ME00L1NCQD | |
| Schematic symbol name | SW_1P10T | |
| Size/Dimensions | 0.001 | |
| Type of switch | ROT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |