Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | 26,67 mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | FUSE_TP_RAD |
| Rated, Current | 7 |
| Remarks | N/A |
| Schematic device name | FUSE |
| Schematic symbol name | VRES |
| Type | PTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |