Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | SM |
PCB layout decal | SO20W |
Part risk | N/A |
Pin mapping | N/A |
Rated, Current | N/A |
Rated, Voltage | N/A |
Remarks | N/A |
Schematic device name | BTS711L1 |
Schematic symbol name | BTS711L1 |
TYPE | N/A |
Temperature Range | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |