Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR90 | NBR90 |
| O-Ring, Cross Section | 2,4000 mm | |
| O-Ring, Inside Diameter | 10,8000 mm | |
| Remarks | N/A | |
| Size/Dimensions | 0,01 | |
| Standard | JISB2401 | JISB2401 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |