Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.580 | |
| A dimension MM | 14.750 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | LA7303456-04BA | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.670 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.510 | |
| Inside diameter MM | 12.954 | |
| Product height in | 0.670 | |
| Product height mm | 17.018 | |
| Product length in | 0.580 | |
| Product length mm | 14.732 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |